SLUSFF2C September 2023 – December 2025 UCG28824 , UCG28826 , UCG28828
PRODUCTION DATA
The UCG2882x is a QR flyback converter with integrated 750V GaN HEMT with self bias and auxless sensing. UCG2882x includes HV, SW and GND pins for interface with the flyback power stage components. Additionally, the device has a bias supply and a feedback pin for secondary side regulation. There are several programmable setting pins for the user to configure the device for an optimized power supply design. These programming pins require a resistor to ground and offer the flexibility to optimize various parameters during power stage design, enabling a platform design with a single device. The resistor values on the programming pins are detected at the UVLO turn-on event and recorded inside the IC to improves the IC noise immunity. The resistor setting can not undergo dynamic change during operation.