SLUSFF2C September   2023  – December 2025 UCG28824 , UCG28826 , UCG28828

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Detailed Pin Descriptions
      1. 7.3.1  HV - High Voltage Input
      2. 7.3.2  SW - Switch Node
      3. 7.3.3  GND – Ground Return
      4. 7.3.4  FLT - External Overtemperature Fault
      5. 7.3.5  FB ­­– Feedback
      6. 7.3.6  TR - Turns Ratio
      7. 7.3.7  IPK - Peak Current and Dithering
      8. 7.3.8  FCL - Frequency Clamp and Fault Response
      9. 7.3.9  CDX - CCM, Drive Strength, and X-cap Discharge
      10. 7.3.10 VCC - Input Bias
    4. 7.4 Feature Description
      1. 7.4.1  Self Bias and Auxless Sensing
      2. 7.4.2  Control Law
        1. 7.4.2.1 Valley Switching
        2. 7.4.2.2 Frequency Foldback
        3. 7.4.2.3 Burst Mode
        4. 7.4.2.4 Continuous Conduction Mode (CCM)
      3. 7.4.3  GaN HEMT Switching Capability
      4. 7.4.4  Soft Start
      5. 7.4.5  Frequency Clamp
      6. 7.4.6  Frequency Dithering
      7. 7.4.7  Slew Rate Control
      8. 7.4.8  Transient Peak Power Capability
      9. 7.4.9  X-Cap Discharge
      10. 7.4.10 Fault Protections
        1. 7.4.10.1 Brownout Protection
        2. 7.4.10.2 Short-Circuit Protection
        3. 7.4.10.3 Output Overvoltage Protection
        4. 7.4.10.4 Overpower Protection (OPP, LPS)
        5. 7.4.10.5 Overtemperature Protection
        6. 7.4.10.6 Open FB Protection
        7. 7.4.10.7 Error Codes for Protections
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Bulk Capacitor
        2. 8.2.2.2 Transformer Primary Inductance and Turns Ratio
        3. 8.2.2.3 Output Capacitor
        4. 8.2.2.4 Selection Resistors
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

UCG2882x is a high frequency, quasi-resonant flyback converter with a built-in 750V GaN high electron mobility transistor (HEMT) with as low as 170mΩ Rds(on) for AC to DC power conversion. The UCG2882x is designed for high power density applications, such as cell phone fast chargers and notebook adapters. The key feature of this device is the self-bias and auxless sensing scheme which eliminates the need of the auxiliary winding and simplifies the system design with higher efficiency.

The UCG2882x also features intelligent mode transition (CCM/QR/DCM) to enable high efficiency across wide power range and <30mW standby power consumption. In addition, UCG2882x includes a full list of protections, such as brownin and brownout protection, SCP, OVP, OPP, LPS, OFB and OTP. The cycle-by-cycle current limit allows for fast response to the fault conditions to safeguard the system and improve the reliability. In a small 5 × 5mm package, the UCG2882x has dedicated configuration pins to offer more flexibility. Only resistors are needed to tune certain parameters for each system, enabling a platform design with a single device.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
UCG28824 REZ (QFN, 12) 5mm × 5mm
UCG28826
UCG28828
For all available packages, see Section 11 at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
UCG28824 UCG28826 UCG28828 Simplified Schematic of AC/DC Flyback Converter Using UCG2882x Simplified Schematic of AC/DC Flyback Converter Using UCG2882x