SLUSFF2C September 2023 – December 2025 UCG28824 , UCG28826 , UCG28828
PRODUCTION DATA
| DEVICE NAME | DESCRIPTION |
|---|---|
| UCG28824 | Self-biased QR flyback converter with 750V, 270mΩ GaN FET for 45W designs |
| UCG28826 | Self-biased QR flyback converter with 750V, 170mΩ GaN FET for 65W designs |
| UCG28828 | Self-biased QR flyback converter with 750V, 170mΩ GaN FET for 120W designs (with PFC input) |
| UCC28881 | 4.5W, 700V AC/DC flyback converter with integrated FET |
| UCC28910 | 6W and 7.5W, 700V primary side regulated flyback converter |
| UCG28826-1 | UCG28826-3 | UCG28826-4 | UCG28826-5 | UCG28828-1 | UCG28828-2(1) | UCG28824-1 | |
|---|---|---|---|---|---|---|---|
| Power Level | 65W | 65W | 65W | 65W | 120W | 120W | 45W |
| Rdson | 170mΩ | 170mΩ | 170mΩ | 170mΩ | 170mΩ | 170mΩ | 270mΩ |
| OPPL | 100W | 100W | 80W | Disabled | Disabled | Disabled | 69W |
| OPPH | 140W | 140W | 140W | 140W | 190W | 190W | 97W |
| LPS | 7.5A | 7.5A | 7.5A | Disabled | Disabled | Disabled | 5.2A |
| Brownout/in | 80VAC/70VAC | 80VAC/70VAC | 80VAC/70VAC | 67VAC/57VAC | 80VAC/70VAC | 80VAC/70VAC | 80VAC/70VAC |
| Output OVP | 25V | 25V | 16V | 25V | 25V | 25V | 25V |
| Input OVP | No | No | No | No | No | 315VAC | No |
| High Line CCM | No | No | No | No | No | Yes | No |
| EMI Dithering Frequency | 6.25kHz | 390Hz | 6.25kHz | 6.25kHz | 6.25kHz | 6.25kHz | 6.25kHz |