SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
Designing with the UCC34141-Q1 is simple. First, choose single output or dual output. Determine the voltage for each output and then set the regulation through feedback resistors. The gate charge of the power device determines the amount of output decoupling capacitance needed at the gate driver input.
For dual adjustable output configuration an internal inverting buck-boost converter generates a regulated negative rail for the turn-off supply (VEE). The buck-boost converter is controlled by a peak current mode, hysteretic controller. In normal operation, the converter remains in discontinuous-conduction mode, but can enter continuous-conduction mode during start-up. The converter is controlled internally and requires only a single surface-mount inductor (LBB) and output bypass capacitor (CVDD). Typically, the converter is designed to use a 3.3μH inductor and a 2.2μF output capacitor.
A summary table for the recommended values of BOM components is available in a calculation tool, as another design supporting document besides this datasheet.