SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PUCC34141QDHARQ1 | SSOP | DHA | 16 |
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PUCC34141QDHARQ1 | SSOP | DHA | 16 |