SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
The input overvoltage lockout protection is used to protect the UCC34141-Q1 from overvoltage damage. The UCC34141-Q1 also has an auto-recovery response. When the VVIN pin voltage becomes higher than the input overvoltage lockout threshold VVIN_OVLO_R, switching stops and the converter stops sending energy to the secondary side. Once VVIN pin voltage drops below the recovery threshold VVIN_OVLO_F following an overvoltage lockout, depending on the ENA pin voltage status, the converter can either resuming operation, go through the full soft-start process, or in the disabled mode, wait for ENA pin to go high.
The input overvoltage lockout does not reset other latch-off protections.