SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
Place ceramic decoupling capacitors as close as possible to the device pins. For the input supply, place the capacitors between pin 4 (VIN) and pin 5 (GNDP). For the isolated output supply, (VDD – COM), place the CVDD capacitor between pin 12 (VDD) and pin 11 (COM). For the negative votage supply, (COM – VEE), place the CVEE capacitor between pin 14 (VEE) and pin 11 (COM). These locations are of particular importance to all the decoupling capacitors because the capacitors supply the transient current associated with the fast switching waveforms of the power drive circuits. Ensure the capacitor dielectric material is compatible with the target application temperature.