SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
The output voltage under voltage protection is based on the FBVDD and FBVEE pin voltages. When the FBVDD pin voltage falls below the UVP threshold VVDD_UVP_F, or the FBVEE pin voltage falls below the UVP threshold VVEE_UVP_F, the undervoltage protection is activated. The UCC34141-Q1 stops switching, and the Power-Good pin change to non-active status.
During soft start, the output voltages rise from zero volts, thus, both FBVDD and FBVEE pin voltages are below the UVP thresholds. The UVP is disabled during the soft start. If the pin voltage cannot reach the UVP recovery thresholds (VVDD_UVP_R, VVEE_UVP_R) after the soft start completes, undervoltage protection is activated, the UCC34141-Q1 stops switching, and the Power-Good pin change to non-active status.