SLUSFP1B April 2025 – November 2025 UCC34141-Q1
ADVANCE INFORMATION
| DEVICE NAME | VVIN RANGE | OUTPUT (VDD-COM) ADJUSTABLE RANGE | OUTPUT (VEE-COM) ADJUSTABLE RANGE | TYPICAL POWER | POWER-GOOD ACTIVE POLARITY |
FAULT RESPONSE |
|---|---|---|---|---|---|---|
| UCC34141-Q1 | 8V to 20V | 18V to 20V | -2V to -8V | 1.5W |
LOW |
LATCH-OFF |
| 15V to 18V | -2V to -8V | ≥1W | ||||
| 5.5V to 8V | 15V to 20V | -2V to -8V | ≥0.3W | |||
| UCC34141D-Q1 | 8V to 20V | 18V to 20V | -2V to -8V | 1.5W |
HIGH |
AUTO-RESTART |
| 15V to 18V | -2V to -8V | ≥1W | ||||
| 5.5V to 8V | 15V to 20V | -2V to -8V | ≥0.3W |