SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | IATA STORE | IATA Flag | H1 | 0x00 | 0xFF | 0x0 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | RSVD | IATA_SHUT |
| RSVD (Bits 7–1): Reserved. Do not use. | ||
| IATA_SHUT (Bit 0): Enables the IATA shutdown to proceed. This bit is automatically set if the IATA_SHUTDOWN() MAC command is used. This bit needs to be manually set if the normal ShutdownMode() MAC command is expected to do an IATA shutdown. | ||
| 1 = | IATA shutdown is enabled. | |
| 0 = | IATA shutdown is disabled. | |