SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithm | Temperature Ranges | Hysteresis Temp T4 | I2 | 0 | 150 | 10 | 0.1 K |
Description: This is the temperature hysteresis applied when temperature is decreasing from over temperature to T4 high temperaure range .