SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | IT Cfg | Max Current Change % | U1 | 0 | 100 | 10 | % |
Description: Close to the end of discharge, if the change in current exceeds this threshold, the resistance update and Ra scale update are not allowed to prevent incorrect FCC drops.