SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| TMP468 | Temp5 Configuration | Offset Ptr | H2 | 0x00 | 0xFF | 0x60 | Hex | Remote Temperature 5 Offset Register Pointer |
| TMP468 | Temp5 Configuration | Offset Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 5 Offset Register Data |
| TMP468 | Temp5 Configuration | nFactor Ptr | H1 | 0x00 | 0xFF | 0x61 | Hex | Remote Temperature 5 η-Factor Register Pointer |
| TMP468 | Temp5 Configuration | nFactor Data | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex | Remote Temperature 5 η-Factor Register Data |
| TMP468 | Temp5 Configuration | ThermLimit1 Ptr | H1 | 0x00 | 0xFF | 0x62 | Hex | Remote Temperature 5 THERM Limit Register Pointer |
| TMP468 | Temp5 Configuration | ThermLimit1 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 5 THERM Limit Register Data |
| TMP468 | Temp\5 Configuration | ThermLimit2 Ptr | H1 | 0x00 | 0xFF | 0x63 | Hex | Remote Temperature 5 THERM2 Limit Register Pointer |
| TMP468 | Temp5 Configuration | ThermLimit2 Data | H2 | 0x0000 | 0xFFFF | 0x7FC0 | Hex | Remote Temperature 5 THERM2 Limit Register Data |