SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Power Config | H2 | 0x0 | 0x7FBF | 0x0000 | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RSVD | RSVD | IO_TIMEOUT | IO_PUL | IO_POL | IO_SHUT | SLEEPWKCHG | SLP_ACCUM |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSOC_SD | CHECK_ WAKE_FET |
CHECK_ WAKE |
EMSHUT _EXIT_COMM |
EMSHUT _EXIT_VPACK |
PWR_SAVE _VSHUT |
AUTO_SHIP _EN |
| RSVD (Bits 15–14): Reserved. Do not use. | ||
| IO_TIMEOUT (Bit 13): IO-Based Shutdown Timeout enable | ||
| 1 = | IO Shutdown timeout count-down is enabled | |
| 0 = | IO Shutdown timeout count-down is disabled | |
| IO_PUL_DIS (Bit 12): IO-Based Shutdown Pullup Disable | ||
| 1 = | Pullup disabled | |
| 0 = | Pullup enabled (active only during read) | |
| IO_POL (Bit 11): IO Based Shutdown Polarity | ||
| 1 = | Active high | |
| 0 = | Active low | |
| IO_SHUT (Bit 10): Enables the IO Based Shutdown feature | ||
| 1 = | Enabled | |
| 0 = | Disabled | |
| SLEEPWKCHG (Bit 9): Enables the sleep wake charge feature | ||
| 1 = | Enables sleep wake charge feature | |
| 0 = | Disables sleep wake charge feature | |
| SLP_ACCUM (Bit 8): Enables charge accumulation while in SLEEP mode | ||
| 1 = | Enables charge accumulation in SLEEP mode | |
| 0 = | Disables charge accumulation in SLEEP mode | |
| RSVD (Bits 7): Reserved. Do not use. | ||
| RSOC_SD (Bit 6): Enables low RSOC time-based shutdown feature | ||
| 1 = | Enables auto shutdown after the RSOC ≤ Low RSOC SD Threhold for more than the time interval specified in Low RSOC SD Time without charge current detection | |
| 0 = | Disables the low RSOC time-based shutdown feature | |
| CHECK_WAKE_FET (Bit 5): Enables the CHG and DSG FETs not to be forced off during the Delay timer period | ||
| 1 = | FETs are not to be forced off during the Delay timer period. | |
| 0 = | FETs are forced off during the Delay timer period. | |
| CHECK_WAKE (Bit 4): Enables option to manage unintended wakeup from SHUTDOWN. | ||
| 1 = | Enables this option for unintended wakeup | |
| 0 = | Disables this option for unintended wakeup | |
| EMSHUT_EXIT_COMM (Bit 3): Enables exit from Emergency FET Shutdown if valid SMBus communication is received. Valid SMBus communication means a valid gauge address and any command is received (that is, an invalid command with a valid address is acceptable). | ||
| 1 = | Enables valid communication reception based exit from EMSHUT | |
| 0 = | Disables valid communication reception based exit from EMSHUT | |
| EMSHUT_EXIT_VPACK (Bit 2): This bit enables exit from an emergency FET shutdown if the voltage at the PACK pin > Charger Present Threshold for two samples (~2 s). | ||
| 1 = | Enables PACK voltage based exit from EMSHUT | |
| 0 = | Disables PACK voltage based exit from EMSHUT | |
| PWR_SAVE_VSHUT (Bit 1): Enables POWER SAVE SHUTDOWN when specific thresholds have been reached. | ||
| 1 = | Enables POWER SAVE SHUTDOWN | |
| 0 = | Disables POWER SAVE SHUTDOWN | |
| AUTO_SHIP_EN (Bit 0):Automatically Shut Down for Shipment | ||
| 1 = | Enables auto shutdown after the device is in SLEEP mode without communication for a set period of time. | |
| 0 = | Disables the auto shutdown feature | |