SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Gas Gauging | Cycle | Cycle Count Percentage | U1 | 0 | 100 | 90 | % |
Description: This threshold increments the cycle count if the accumulated discharge is more than this set percentage of FullChargeCapacity() (if [CCT] = 1) or DesignCapacity() (if [CCT] = 0).
A minimum of 10% of DesignCapacity() change of the accumulated discharge is required for cycle count increment. This is to prevent an erroneous cycle count increment due to extremely low FullChargeCapacity().