SLUUCN4B January 2023 – December 2024
This read/write block function provides SHA-1 authentication to send the challenge and read the response in the default mode. It is also used to input a new authentication key when the MAC AuthenticationKey() is used.
| SBS Cmd | Name | Access | Protocol | Type | Min | Max | Unit | ||
|---|---|---|---|---|---|---|---|---|---|
| SE | US | FA | |||||||
| 0x2F | Authenticate() | R/W | R/W | R/W | Block | H20+1 | — | — | — |