SLUUCN4B January 2023 – December 2024
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Advanced Charge Algorithm | Cell Balancing Config | Start Time for Bal in Sleep | U2 | 0 | 65520 | 100 | h |
Description: This sets the minimum time threshold the gauge must be in sleep to allow below cell balancing in sleep (if enabled) to start. This works in conjunction with the Start Rsoc for Bal in Sleep requirement.