SLUUCN4B January 2023 – December 2024
This feature, if enabled by setting either [Cycle_Degrade], [SOH_Degrade] or [RUNTIME_DEGRADE] in the charging configuration register, reduces the ChargingVoltage() and/or ChargingCurrent() levels based on cycle count or SOH. This helps to reduce the ChargingVoltage() and/or ChargingCurrent() as the battery pack ages in order to increase the longevity of the battery pack. These degradations are at the cell level.