SLUUD60B
October 2024 – May 2025
UCG28826
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
2
Hardware
2.1
Additional Images
2.1.1
Using the EVM on a Load with USB-C PD Communication
2.1.2
Using the EVM on a Load Without USB-C PD Communication
3
Implementation Results
3.1
Electrical Performance Specifications
3.2
Test Setup
3.2.1
Test Setup Requirements
3.2.2
Test Setup Diagram
3.2.3
Test Points
3.3
Performance Data and Typical Characteristic Curves
3.3.1
Efficiency Result of 4-Point Average on 20VOUT
3.3.2
Efficiency Result of 4-Point Average at 15VOUT
3.3.3
Efficiency Result of 4-Point Average at 9VOUT
3.3.4
Efficiency Result of 4-Point Average at 5VOUT
3.3.5
Efficiency Typical Results
3.3.6
Output Characteristics
3.3.7
Key Switching Waveforms
3.3.8
Switching Frequency vs Load
3.3.9
Output Ripple Voltage
3.3.10
Load Transient Response
3.3.11
Line Transient Response
3.3.12
Surge Test
3.3.13
Short Term Overload Operation
3.3.14
CCM operation
3.3.15
EN55022 Class B Conducted EMI Test Result
3.3.16
Thermal Images at Full Load (20V and 3.25A)
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Transformer Details
4.3.1
RLTI-1464 (RENCO)
4.4
Bill of Materials
5
Appendix - Efficiency
5.1
Efficiency Result of 4-Point Average on 20VOUT
5.2
Efficiency Result of 4-Point Average on 15VOUT
5.3
Efficiency Result of 4-Point Average on 9VOUT
5.4
Efficiency Result of 4-Point Average on 5VOUT
5.5
Efficiency Typical Results
6
Additional Information
Trademarks
7
Revision History
1.3
Specification
Input
Output
Max Output Power
90VAC-264VAC
47-63Hz
20V/3.25A, 15V/3.00A, 9V/3.00A, 5V/3.00A
65W