SLUUD60B October   2024  – May 2025 UCG28826

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Additional Images
      1. 2.1.1 Using the EVM on a Load with USB-C PD Communication
      2. 2.1.2 Using the EVM on a Load Without USB-C PD Communication
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average on 20VOUT
      2. 3.3.2  Efficiency Result of 4-Point Average at 15VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 9VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 5VOUT
      5. 3.3.5  Efficiency Typical Results
      6. 3.3.6  Output Characteristics
      7. 3.3.7  Key Switching Waveforms
      8. 3.3.8  Switching Frequency vs Load
      9. 3.3.9  Output Ripple Voltage
      10. 3.3.10 Load Transient Response
      11. 3.3.11 Line Transient Response
      12. 3.3.12 Surge Test
      13. 3.3.13 Short Term Overload Operation
      14. 3.3.14 CCM operation
      15. 3.3.15 EN55022 Class B Conducted EMI Test Result
      16. 3.3.16 Thermal Images at Full Load (20V and 3.25A)
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
      1. 4.3.1 RLTI-1464 (RENCO)
    4. 4.4 Bill of Materials
  11. 5Appendix - Efficiency
    1. 5.1 Efficiency Result of 4-Point Average on 20VOUT
    2. 5.2 Efficiency Result of 4-Point Average on 15VOUT
    3. 5.3 Efficiency Result of 4-Point Average on 9VOUT
    4. 5.4 Efficiency Result of 4-Point Average on 5VOUT
    5. 5.5 Efficiency Typical Results
  12. 6Additional Information
    1.     Trademarks
  13. 7Revision History

Description

The UCG28826EVM-093 is a 65W USB-C PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. The EVM is intended for evaluation purposes and is not intended to be an end product. The UCG28826EVM-093 converts input voltage of 90VRMS to 264VRMS down to a selectable USB-C PD output voltage 20VDC, with a max 3.25A, and to 5VDC, 9VDC, and 15VDC, with a max 3.00A output current rating. The main device used in this design is the UCG28826 with integrated 650V GaN FET and controller in 5mm × 5mm package.