SLUUD60B October 2024 – May 2025 UCG28826
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | P_EMULATOR (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|---|
89.96 | 29.4 | 9.1 | 3.002 | 27.316 | 0.087 | 100% | 93.21% | 93.41% |
89.98 | 21.98 | 9.08 | 2.249 | 20.424 | 0.087 | 75% | 93.32% | |
89.99 | 14.64 | 9.05 | 1.504 | 13.607 | 0.087 | 50% | 93.54% | |
90.0 | 7.368 | 9.01 | 0.755 | 6.8052 | 0.088 | 25% | 93.56% | |
90.03 | 3.043 | 8.99 | 0.305 | 2.7394 | 0.087 | 10% | 92.89% | |
114.98 | 29.25 | 9.09 | 3.001 | 27.307 | 0.087 | 100% | 93.66% | 93.62% |
114.99 | 21.85 | 9.07 | 2.25 | 20.432 | 0.088 | 75% | 93.92% | |
115.0 | 14.59 | 9.05 | 1.503 | 13.601 | 0.087 | 50% | 93.82% | |
115.01 | 7.407 | 9.01 | 0.756 | 6.8077 | 0.088 | 25% | 93.10% | |
115.03 | 3.051 | 9.00 | 0.304 | 2.7368 | 0.088 | 10% | 92.6% | |
230.06 | 29.47 | 9.1 | 3.002 | 27.319 | 0.087 | 100% | 93.0% | 91.86% |
230.06 | 22.13 | 9.08 | 2.249 | 20.42 | 0.089 | 75% | 92.67% | |
230.06 | 14.92 | 9.05 | 1.503 | 13.604 | 0.088 | 50% | 91.77% | |
230.06 | 7.66 | 9.01 | 0.755 | 6.8056 | 0.088 | 25% | 90.0% | |
230.08 | 3.165 | 8.99 | 0.305 | 2.739 | 0.087 | 10% | 89.29% | |
264.07 | 29.7 | 9.09 | 3.001 | 27.309 | 0.087 | 100% | 92.24% | 90.9% |
264.07 | 22.34 | 9.06 | 2.249 | 20.42 | 0.087 | 75% | 91.8% | |
264.05 | 15.11 | 9.03 | 1.503 | 13.606 | 0.087 | 50% | 90.62% | |
264.05 | 7.747 | 9.01 | 0.755 | 6.803 | 0.087 | 25% | 88.94% | |
264.07 | 3.206 | 9.00 | 0.305 | 2.739 | 0.087 | 10% | 88.15% | |
CoC Tier 2, 4-pt average | 87.3% | |||||||
CoC Tier 2, 10%-load | 77.3% | |||||||