SLUUD60B October 2024 – May 2025 UCG28826
UCG28826EVM-093 comes populated with a USB-C PD controller and requires external connection through an on-board USB-C connector to a USB-C PD load to adjust the board output to obtain 5V, 9V, 15V or 20V. A USB-C PD communicating load is required for board evaluation. An example of such a load is USB-C-PD-DUO-EVM. Without such a communication load, the board output USB-C connector (J2) does not provide a variable output voltage. To obtain the full load current 3.00A from 5V, 9V and 15V, a standard USB-C cable can be used. To obtain 3.25A at 20V output, an "E-marker" USB-C cable must be used.