SLUUD60B October 2024 – May 2025 UCG28826
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | ||||||
| VIN | Input line voltage (RMS) | 90 | 115 / 230 | 264 | V | |
| fLINE | Input line frequency | 47 | 50 / 60 | 63 | Hz | |
| PSTBY | Input power at no-load | VIN = 115/230VRMS, IOUT = 0A | 10/26 | mW | ||
| P0.18W | Input power at 0.18W load | VIN = 230VRMS, POUT = 180mW | 270 | mW | ||
| P0.3W | Input power at 0.3W load | VIN = 230VRMS, POUT = 300mW | 400 | mW | ||
| OUTPUT CHARACTERISTICS | ||||||
| VOUT | Output voltage (USB-C PD) VIN = 90 to 264VRMS | IOUT = 0 to 3.25A | 19.950 | V | ||
| IOUT = 0 to 3.00A | 15.050 | |||||
| 9.050 | ||||||
| 5.050 | ||||||
| IOUT | Full load rated output current VIN = 90 to 264VRMS | VOUT = 20.0V | 3.250 | A | ||
| VOUT = 5.0, 9.0, or 15.0V | 3.000 | |||||
| VOUT_pp | Output ripple voltage(2) VIN = 115V / 230VRMS | VOUT = 20.0V, IOUT = 0 to 3.25A (Including switching noise) | 420 | mVpp | ||
| VOUT = 15.0V, IOUT = 0 to 3.00A (Including switching noise) | 380 | |||||
| VOUT = 9.0V, IOUT = 0 to 3.00A (Including switching noise) | 280 | |||||
| VOUT = 5.0V, IOUT = 0 to 3.00A (Including switching noise) | 200 | |||||
| VOUT_Δ | Output voltage deviation due to load step Up / Down (IOUT step change between 0 and 100% load at 100Hz rate) | VOUT = 20.0V | -660 / 500 | mVpp | ||
| VOUT = 15.0V | -520 / 480 | |||||
| VOUT = 9.0V | -490 / 460 | |||||
| VOUT = 5.0V | -480 / 450 | |||||
| POUT_opp | Over-power protection threshold | VIN = 90 to 264VRMS | 80 | W | ||
| SYSTEMS CHARACTERISTICS | ||||||
| η | Full-load efficiency (VIN= 115/230VRMS) | VOUT = 20V, IOUT = 3.25A | 94.08/ 94.63 | % | ||
| VOUT = 15V, IOUT = 3.00A | 93.88 / 94.31 | |||||
| VOUT = 9V, IOUT = 3.00A | 93.66/ 93 | |||||
| VOUT = 5V, IOUT = 3.00A | 92.8 / 91.67 | |||||
| η | 4-point average efficiency(1) VIN= 115/230VRMS | VOUT = 20V (CoC Tier 2, 89.0%) | 94.14 / 93.85 | % | ||
| VOUT = 15V (CoC Tier 2, 88.9%) | 94.15 / 92.95 | |||||
| VOUT = 9V (CoC Tier 2, 87.3%) | 93.6 / 91.64 | |||||
| VOUT = 5V (CoC Tier 2, 81.8%) | 92.28 / 89.23 | |||||
| η | Efficiency at 10% Load VIN= 115/230 VRMS | VOUT = 20V (CoC Tier 2, 79.0%) | 92.04 / 89.39 | % | ||
| VOUT = 15V (CoC Tier 2, 78.9%) | 92.4 / 89.71 | |||||
| VOUT = 9V (CoC Tier 2, 77.3%) | 92.6 / 89.29 | |||||
| VOUT = 5V (CoC Tier 2, 72.5%) | 90.6 /86.64 | |||||
| TAMB | Ambient operating temperature range | VIN = 90 to 264VRMS, IOUT = 0 to 3.00A (5V/9V/15V), or 3.25A (20V) | 25 | °C | ||