SLUUDD2 June 2026 TPS65214
The TPS6521405 has the default I2C address configured as 0x30. This configuration can be changed if needed in the I2C_ADDRESS_REG, at register 0x26 and changing the default 0x30 address as shown in Figure 5-7. Once the register is changed, the new value must be saved into the NVM by writing 0x0A to register 0x34.
| Register Address | Bit | |
|---|---|---|
| Bit# | Field Name | |
| 0x26 | 6-0 | I2C_ADDRESS |