SLUUDD2 June   2026 TPS65214

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Requirements for NVM Programming
  6. 3Typical NVM Flow
  7. 4Programming Instructions
    1. 4.1 Connecting to the I2C address
  8. 5Register Configuration
    1. 5.1  Configuring Enable Settings
    2. 5.2  Configuring the Bucks
    3. 5.3  Configuring LDOs
    4. 5.4  Configuring Sequence
    5. 5.5  Configuring GPIOs
    6. 5.6  Configuring Multi-Function Pins
    7. 5.7  Configuring the EN/PB/VSENSE Pin
    8. 5.8  Changing I2C Address
    9. 5.9  Configuring Mask Settings
    10. 5.10 Exporting an NVM Configuration File
    11. 5.11 Loading a NVM Configuration File to PMIC
  9. 6NVM Programming
  10. 7Non-NVM Registers
  11. 8TPS6521405 default settings
  12.   A References

Configuring the Bucks

There are several settings that can be programmed for the Buck converters. These include the output voltages, under voltage (UV) monitoring, and bandwidth among others.

  • Figure 5-2 shows the settings to be changed when using the configuration tab of the TPS65214-GUI.
  • Table 5-2, Table 5-11, and Table 5-4 show the register fields to be written when referring to the register map.

 Buck Settings in the TPS65214-GUIFigure 5-2 Buck Settings in the TPS65214-GUI

Table 5-2 NVM Registers for Buck1 Configuration
Register AddressBitSettings
Bit #Field Name
Bandwidth0x0A 7B1_BW_SEL0h = low bandwidth

1h = high bandwidth

UV monitoring6B1_UV_THR_SEL0h = -5% UV detection level

1h = -10% UV detection level

Output Voltage5-0B1_VSETsee register map on data sheet
Table 5-3 NVM Registers for Buck2 Configuration
Register AddressBitSettings
Bit #Field Name
Bandwidth0x09 7B2_BW_SEL0h = low bandwidth

1h = high bandwidth

UV monitoring6B2_UV_THR_SEL0h = -5% UV detection level

1h = -10% UV detection level

Output Voltage5-0B2_VSETsee register map on data sheet
Table 5-4 NVM Registers for Buck3 Configuration
Register AddressBitSettings
Bit #Field Name
Bandwidth0x08 7B3_BW_SEL0h = low bandwidth

1h = high bandwidth

UV monitoring6B3_UV_THR_SEL0h = -5% UV detection level

1h = -10% UV detection level

Output Voltage5-0B3_VSETsee register map on data sheet