SLUUDD2 June 2026 TPS65214
GPIOs can be used to enable external discrete components. GPIO can also be used for multi-PMIC configuration to sync the power-up and power-down sequence between two TPS65214 devices.
| Register Address | Bit | Settings | ||
|---|---|---|---|---|
| Bit # | Field Name | |||
| Enable settings in Active state | 0x1E | 2 | GPIO_EN | 0h = Disabled. The output state is low. 1h = Enabled. The output state is Hi-Z. |
| 0 | GPO_EN | 0h = Disabled. The output state is low. 1h = Enabled. The output state is Hi-Z. | ||
| Enable settings in Standby state | 0x22 | 2 | GPIO_STBY_EN | 0h = Disabled. The output state is low. 1h = Enabled. The output state is Hi-Z. |
| 0 | GPO_STBY_EN | 0h = Disabled. The output state is low. 1h = Enabled. The output state is Hi-Z. | ||
| Register Address | Bit | Settings | ||
|---|---|---|---|---|
| Bit # | Field Name | |||
| GPIO/VSEL configuration | 0x1E | 1 | GPIO_CONFIG | 0h = Configured as an Input 1h = Configured as an Output |
0x1F | 3 | GPIO_VSEL_CONFIG | 0h = Configured as GPIO 1h = Configured as VSEL | |