SLUUDD2 June 2026 TPS65214
The PMIC has an Active and Standby state where rails can be enabled or disabled. The state change can be triggered by the MODE/STBY pin when configured as STBY.
| Register Address | Bit | Settings | ||
|---|---|---|---|---|
| Bit # | Field Name | |||
| Enable rails in Active state | 0x02 | 5 | LDO1_EN | 0h = Disabled 1h = Enabled |
4 | LDO2_EN | 0h = Disabled 1h = Enabled | ||
| 2 | BUCK3_EN | 0h = Disabled 1h = Enabled | ||
| 1 | BUCK2_EN | 0h = Disabled 1h = Enabled | ||
| 0 | BUCK1_EN | 0h = Disabled 1h = Enabled | ||
| Enable rails in Standby state | 0x21 | 5 | LDO1_STBY_EN | 0h = Disabled 1h = Enabled |
4 | LDO2_STBY_EN | 0h = Disabled 1h = Enabled | ||
| 2 | BUCK3_STBY_EN | 0h = Disabled 1h = Enabled | ||
| 1 | BUCK2_STBY_EN | 0h = Disabled 1h = Enabled | ||
| 0 | BUCK1_STBY_EN | 0h = Disabled 1h = Enabled | ||