SLUUDD2 June 2026 TPS65214
The enable pin of the PMIC can be configured as Enable, Push-Button, or VSENSE. In addition to the function, the deglitch can also be configured. Additionally, this pin has the option for first supply detection (FSD) to ignore the state of the EN/PB/VSENSE pin during the first power-up.
| Register Address | Bit | Settings | ||
|---|---|---|---|---|
| Bit # | Field Name | |||
| First Supply Detection | 0x20 | 7 | PU_ON_FSD | 0h = FSD Disabled 1h = FSD Enabled |
| Pin Configuration | 5-4 | EN_PB_VSENSE_CONFIG | 0h = Enable 1h = Push Button 2h = VSENSE 3h = Enable | |
| Deglitch Time | 3 | EN_PB_VSENSE_DEGL | see register map on data sheet | |