SLUUDD2 June 2026 TPS65214
There are several interrupt settings that can be masked to bypass specific PMIC monitoring features or modify how PMIC reacts when interrupts are detected. The interrupts that can be masked include undervoltage monitoring, temperature monitoring, among others. Figure 5-7 shows the mask settings in the configuration tab of the GUI.
| Register Address | Bit | |
|---|---|---|
| Bit# | Field Name | |
| 0x1E | 7 | BYPASS_RV_FOR_RAIL_ENABLE |
| Register Address | Bit | |
|---|---|---|
| Bit# | Field Name | |
| 0x24 | 7 | MASK_RETRY_COUNT |
| 6 | B3_UV_MASK | |
| 5 | B2_UV_MASK | |
| 4 | B1_UV_MASK | |
2 | LDO1_UV_MASK | |
1 | LDO2_UV_MASK |
| Register Address | Bit | |
|---|---|---|
| Bit# | Field Name | |
| 0x25 | 7 | MASK_INT_FOR_PB |
| 6-5 | MASK_EFFECT | |
| 4 | MASK_INT_FOR_RV | |
| 3 | SENSOR_0_WARM_MASK | |
| 2 | SENSOR_1_WARM_MASK | |
| 1 | SENSOR_2_WARM_MASK |