SLUUDD2 June 2026 TPS65214
There are several settings that can be programmed for the LDO regulators. These include the output voltages, and under voltage (UV) monitoring among others.
| Register Address | Bit | Settings | ||
|---|---|---|---|---|
| Bit # | Field Name | |||
| Configuration | 0x05 | 6 | LDO1_LSW_CONFIG | 0h = LDO1 NOT configured as load-switch 1h = LDO1 configured as Load-switch |
Output Voltage | 5-0 | LDO1_VSET | see register map on data sheet | |
| UV monitoring | 0x1E | 5 | LDO1_UV_THR | 0h = -5% UV 1h = -10% UV |
| Register Address | Bit | Settings | ||
|---|---|---|---|---|
| Bit # | Field Name | |||
| Configuration | 0x06 | 7 | LDO2_LSW_CONFIG | 0h = LDO1 NOT configured as load-switch 1h = LDO1 configured as Load-switch |
Output Voltage | 5-0 | LDO2_VSET | see register map on data sheet | |
| UV Monitoring | 0x1E | 4 | LDO2_UV_THR | 0h = -5% UV 1h = -10% UV |