SLVAFW0 December 2025 TPS61381-Q1
TPS61381 features in high current limit, fast start-up strategy to make sure the system voltage can be taken over instantly when a power failure is detected. The current can reach up to 25A (Set by I2C) during boost start-up. Vout changes by I2C or short circuit protection-reboot conditions. So GND connection is very important to avoid switching noise form affecting the IC. There is a risk that the IC internal circuit can lose control or even sustain damage if AGND is not connected correctly. The typical schematic is shown in Figure 2-1.
Make sure that there is a separate AGND from PGND and connect VCC, COMP, AGND pin, and the thermal pad to AGND.
AGND must be connected to PGND by a single point (net-tie, 0Ω resistor or wire with 10mil width). Do not connect AGND with PGND by a wide polygon.