SLVAFW0 December 2025 TPS61381-Q1
The area of the switching node SW and IL must be as small as possible. If the SW and IL are poured with big area copper planes, the high dv/dt noisy signal can couple into other traces nearby though capacitive coupling and causes electromagnetic interference issues. Signal traces must avoid the area near or under SW and IL nets.
COMP pin is vulnerable to CM noise and the compensation parts must be placed near the IC to make sure the high frequency cap C8 can bypass the noise.