SLVAFW0 December 2025 TPS61381-Q1
The digital inputs needs to be pulled up by the MCU power rail. Do not connect to the TPS61381 VCC or Vout.
AVI pin requires a decouple capacitor. The cap can be placed either near the IC or near the MCU ADC (100nF is sufficient).
The STATUS pin is an open drain output that can be pulled up by TPS61381 VCC or MCU_GPIO_VDD.