SLVAFY3 January 2025 DRV8376 , DRV8376-Q1
The robotics and humanoid designs often need integration of electronics into the motor to reduce wiring and to realize compact design. The 48V supply reduces the current requirement for same power and further single chip drivers makes the design compact. The designs also need precise motor control and that need motor drivers with low dead time and propagation delay.