SLVAFY3 January 2025 DRV8376 , DRV8376-Q1
Figure 2-1 shows a simplified block diagram of a HVAC valve or actuator driven from 48V supply using a BLDC motor drive. The position of the valve is adjusted based on the command from the Electronic control unit (ECU). The 48V adaption in automotive systems reduces the current requirement for same motor power that results in
The new smart motors in automotive systems need compact designs to integrate electronics to motor and that is easier with lower current designs at 48V.