SLVAFY3 January   2025 DRV8376 , DRV8376-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application Overview
    1. 2.1 Automotive 48V HVAC Valves and Actuators
    2. 2.2 Building HVAC Valves and Actuators
    3. 2.3 Industrial Application with 48V Supply
      1. 2.3.1 Robotics and Humanoids
      2. 2.3.2 Server and Telecom
  6. 3Integrated FET 3-Phase Motor Driver DRV8376 for 48V Applications
  7. 4DRV8376 for High Performance System Design
    1. 4.1 Enabling 48V BLDC Motor Drive Applications
    2. 4.2 Compact Design with High Level Integration
    3. 4.3 Increased Power Delivery and Efficiency
    4. 4.4 Increased Creepage and Clearance
    5. 4.5 Improved Precision in Motor Control
    6. 4.6 Integrated Protection
    7. 4.7 EMI Optimization
  8. 5Summary
  9. 6References

Enabling 48V BLDC Motor Drive Applications

The DRV8376 comes with a maximum operating voltage rating of 65V and absolute maximum voltage rating of 70V. The high voltage rating makes DRV8376 an excellent choice for 48V industrial and automotive applications, those typically having a maximum voltage tolerance of up to 60V. The device comes with integrated over voltage protection and that can be leveraged to place all the MOSFETs in to Hi-Z in the event of a DCvoltage more than the over voltage protection threshold.