SLVAFY3 January   2025 DRV8376 , DRV8376-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application Overview
    1. 2.1 Automotive 48V HVAC Valves and Actuators
    2. 2.2 Building HVAC Valves and Actuators
    3. 2.3 Industrial Application with 48V Supply
      1. 2.3.1 Robotics and Humanoids
      2. 2.3.2 Server and Telecom
  6. 3Integrated FET 3-Phase Motor Driver DRV8376 for 48V Applications
  7. 4DRV8376 for High Performance System Design
    1. 4.1 Enabling 48V BLDC Motor Drive Applications
    2. 4.2 Compact Design with High Level Integration
    3. 4.3 Increased Power Delivery and Efficiency
    4. 4.4 Increased Creepage and Clearance
    5. 4.5 Improved Precision in Motor Control
    6. 4.6 Integrated Protection
    7. 4.7 EMI Optimization
  8. 5Summary
  9. 6References

Increased Power Delivery and Efficiency

The DRV8376 integrates switching loss optimized gate drivers which minimize the voltage-current (VI) overlap loss during switching by increased slew rate (1.1V/ns typical at 24V). A small dead time enables lower diode conduction losses. The integrated shunt-less current sense eliminates the losses in an external shunt resistor. A smaller dead time and propagation delay enables best utilization of DC bus voltage and achieving the same power delivery for lower motor current, that further reduces motor copper losses.

 DRV8376 Voltage Falling
                        Edge Slew RateFigure 4-1 DRV8376 Voltage Falling Edge Slew Rate
 DRV8376 Voltage Rising
                        Edge Slew RateFigure 4-2 DRV8376 Voltage Rising Edge Slew Rate

Figure 4-1 shows the falling edge slew rate of DRV8376 at 48V DC supply and 1A load current (current flows into the phase node from the motor winding). Figure 4-2 shows the rising edge slew rate of DRV8376 at 48V DC supply and 1A load current (current flows in to the phase node into the motor winding). The observed propagation delay is less than 50ns and dead time is approximately 110ns. Very low propagation delay and dead times helps in minimizing the distortion in motor current, enable accurate average motor current sensing and improves the available voltage to the motor.