SLVAFY3 January   2025 DRV8376 , DRV8376-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application Overview
    1. 2.1 Automotive 48V HVAC Valves and Actuators
    2. 2.2 Building HVAC Valves and Actuators
    3. 2.3 Industrial Application with 48V Supply
      1. 2.3.1 Robotics and Humanoids
      2. 2.3.2 Server and Telecom
  6. 3Integrated FET 3-Phase Motor Driver DRV8376 for 48V Applications
  7. 4DRV8376 for High Performance System Design
    1. 4.1 Enabling 48V BLDC Motor Drive Applications
    2. 4.2 Compact Design with High Level Integration
    3. 4.3 Increased Power Delivery and Efficiency
    4. 4.4 Increased Creepage and Clearance
    5. 4.5 Improved Precision in Motor Control
    6. 4.6 Integrated Protection
    7. 4.7 EMI Optimization
  8. 5Summary
  9. 6References

Server and Telecom

The telecom systems traditionally use 48V supplies for achieving better efficiency in power transmission. The server cooling systems from traditional 12V supply to 48V supply is also getting popular due to reduced power distribution losses, better system efficiency and compact design.