SLVAFY3 January 2025 DRV8376 , DRV8376-Q1
DRV8376 integrates a wide range of protections for a reliable system design that includes:
The device offers an SPI option for detailed fault diagnostics and control. Figure 4-4 shows the over current protection of DRV8376 during a short-circuit event at 48V.
Figure 4-4 Over Current Protection of
DRV8376 During a Short-Circuit Event at 48V