SLVAFY3 January 2025 DRV8376 , DRV8376-Q1
The adoption of 48V is increasing in automotive and industrial applications, driven from improved efficiency, lower system cost, savings in copper wiring and reduction in overall size and weight and enable low emissions. TI’s 3-phase integrated MOSFET motor driver DRV8376 rated for 70V absolute maximum voltage rating enables electronics integration to motor with high level of integration and eases the design for 48V BLDC motor drives with reduced cabling, optimized EMI, and integrated protections.