SLVAFY3 January   2025 DRV8376 , DRV8376-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application Overview
    1. 2.1 Automotive 48V HVAC Valves and Actuators
    2. 2.2 Building HVAC Valves and Actuators
    3. 2.3 Industrial Application with 48V Supply
      1. 2.3.1 Robotics and Humanoids
      2. 2.3.2 Server and Telecom
  6. 3Integrated FET 3-Phase Motor Driver DRV8376 for 48V Applications
  7. 4DRV8376 for High Performance System Design
    1. 4.1 Enabling 48V BLDC Motor Drive Applications
    2. 4.2 Compact Design with High Level Integration
    3. 4.3 Increased Power Delivery and Efficiency
    4. 4.4 Increased Creepage and Clearance
    5. 4.5 Improved Precision in Motor Control
    6. 4.6 Integrated Protection
    7. 4.7 EMI Optimization
  8. 5Summary
  9. 6References

Improved Precision in Motor Control

The DRV8376 comes with optimized switching to minimize the dead time to less than 150ns and propagation delay to less than 100ns. The low dead time, propagation delay and propagation delay mismatch are critical in minimizing the current distortion in motor to get precise and quiet motor control. In HVAC applications, precise positioning of the valves requires precise motor control for best cooling/heating experience.