SLVAFY3 January   2025 DRV8376 , DRV8376-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application Overview
    1. 2.1 Automotive 48V HVAC Valves and Actuators
    2. 2.2 Building HVAC Valves and Actuators
    3. 2.3 Industrial Application with 48V Supply
      1. 2.3.1 Robotics and Humanoids
      2. 2.3.2 Server and Telecom
  6. 3Integrated FET 3-Phase Motor Driver DRV8376 for 48V Applications
  7. 4DRV8376 for High Performance System Design
    1. 4.1 Enabling 48V BLDC Motor Drive Applications
    2. 4.2 Compact Design with High Level Integration
    3. 4.3 Increased Power Delivery and Efficiency
    4. 4.4 Increased Creepage and Clearance
    5. 4.5 Improved Precision in Motor Control
    6. 4.6 Integrated Protection
    7. 4.7 EMI Optimization
  8. 5Summary
  9. 6References

Introduction

Traditionally, the 4-wheeler automotive systems use 12V supply across body, ADAS, infotainment subsystems. However, the adoption of 48V is increasing, driven from improved efficiency, lower system cost, savings in copper wiring, reduction in overall size and weight and enable lower emissions while still being in the low voltage (48V) design, without the need of stringent high voltage safety requirements. The 48V supply is widely used in industrial applications like factory automation, robotics, medical, server and telecom applications. The residential and commercial Heating, Ventilation and Air Conditioning (HVAC) systems use 24V AC supply for light loads like thermostats, valves etc. These applications typically consist of Microcontroller Units (MCUs) with BLDC motor control algorithm, MOSFETs for H-bridges, gate drivers for controlling the turn-on/turn-off of the MOSFETS, sensing circuitry for real-time sensing of motor phase currents or rotor position, LDOs and system-level protection functions. These designs often need compact and precise BLDC drives to enable integration of electronics into the motor, reducing system cost and to achieve higher system efficiency.