SLVS348N July 2001 – January 2025 TPS793
PRODUCTION DATA
Table 7-1 lists the design requirements.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 4.2V to 3V (lithium ion battery) |
| Output voltage | 1.8V, ±1% |
| DC output current | 10mA |
| Peak output current | 75mA |
| Maximum ambient temperature | 65°C |