SLVS348N July 2001 – January 2025 TPS793
PRODUCTION DATA
The device is disabled under the following conditions:
Table 6-1 shows the conditions that lead to the different modes of operation.
| OPERATING MODE | PARAMETER | |||
|---|---|---|---|---|
| VIN | VEN | IOUT | TJ | |
| Normal mode | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VEN > VEN(high) | IOUT < ILIM | TJ < 125°C |
| Dropout mode | VIN(min) < VIN < VOUT(nom) + VDO | VEN > VEN(high) | — | TJ < 125°C |
| Disabled mode (any true condition disables the device) | VIN < UVLOfalling | VEN < VEN(low) | — | TJ > 165°C(1) |