SLVSGS5A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
STATUS2 is shown in Table 7-10.
Return to the Summary Table.
Status register including timing parameter warning status for output 1.
| Bit | Field | Type | Reset | Bit Description | Bit Enumerations |
|---|---|---|---|---|---|
| 15-14 | NAD | R | 0x0 | Device Node Address for SPI communication, determined based on pull-up resistor value on nFAULT/NAD pin |
|
| 13-12 | CH1_PRT_W | R | 0x0 | Peak ramp duration warning for output 1. Bit is latched till CLR_FAULT command. |
|
| 11-10 | CH1_QTOT_W | R | 0x0 | Quick Turn Off (Clamping) duration warning for output 1. Bit is latched till CLR_FAULT command. |
|
| 9-8 | CH1_HRT_W | R | 0x0 | Hold ramp duration warning for output 1. Bit is latched till CLR_FAULT command. |
|
| 7-0 | RSVD | R | 0x0 | Reserved | Reserved |