SLVSGS5A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
CONFIG_B4 is shown in Table 7-42.
Return to the Summary Table.
Configures CHx_CTRL bits.
| Bit | Field | Type | Reset | Bit Description |
|---|---|---|---|---|
| 15-10 | RSVD | R | 0x0 | Reserved |
| 9 | CH1_CTRL_CONFIG | R/W | 0x0 | Configures CH1_CTRL in CMD1 for run-time control using CH1_CTRL bits
|
| 8 | CH2_CTRL_CONFIG | R/W | 0x0 | Configures CH2_CTRL in CMD1 for run-time control using CH2_CTRL bits
|
| 7-0 | CONFIG_B_CRC | R/W | 0x0 | Programmed CRC for CONFIG B space. Writing to this register triggers CRC check for CONFIG B space. CRC check takes 100 ns x no of bits ( for flagging after CRC bits are incorrectly written or clearing after CRC bits are correctly written). The CRC polynomial is 0x97, and initial value is 0xFF. |