SLVSGS5A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
The table below outlines the various functions and their locations in this document. Detailed information on device initialization and software setup is provided in the Initialization Setup section.
| Category | Detailed Description Section | Electrical Characteristics Table |
|---|---|---|
| Power Supplies and Monitors | PVDD and VDD Power Supplies | PVDD and VDD Power Supplies |
| PVDD Monitor | PVDD monitor | |
| VDD Monitor | VDD monitor | |
| Reset (nPOR) | Reset (nPOR) | |
| Device Safety Layer | Device Safety Layer | |
| Output Driver | Output Driver | Output Driver |
| Overcurrent Protection | ||
Retry wait | ||
| Thermal Protection | Thermal Protection | |
N/A | ||
| Internal current regulation, Switching parameters, Current Sense | ||
| EN/EN1 and DIS/EN2 pins | ||
| On-state Diagnotics | ||
| Off-state diagnostics | ||
SPI Watchdog Monitor | ||
| nFAULT/NAD Pin | nFAULT/NAD Pin | nFAULT/NAD Pin |
| Fault Table | Fault Table | N/A |
| SPI Interface | SPI I/Os, SPI Timing Requirements |