SLVSGS5A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
Fixed frequency, variable duty cycle mode is selected by making CHx_CTRL_CONFIG = 0x0 and CHx_CTRL between 0x3 to 0x7.
Each output can be individually configured to drive the load in open loop with internal current regulation disabled at fixed frequency, selectable duty cycle.
User can choose one of the preset duty cycle levels (0%, 25%, 50%, 75% or 100%)
The frequency will be set by the configured PWM frequency (CHx_fC_PWM), refer to Table 6-9 for details.
Dither settings will be determined by CHx_fSS_SEL, refer to Table 7-42 for details.
Load current feedback through IPROPI pin is available
The device is capable of accepting run-time duty cycle changes or switch to internal regulation using SPI command CMD1
Short circuit protection and thermal protection are maintained
Timer and PWM warnings as well as timer and duty cycle measurements are not valid