SLVSGS5A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
CONFIG_B3 is shown in Table 7-42.
Return to the Summary Table.
Configuration register for spread spectrum setting, off-state diagnostic setting and slope compensation configuration for output 2.
| Bit | Field | Type | Reset | Bit Description |
|---|---|---|---|---|
| 15 | DIS_SSC | R/W | 0x1 | Disable SSC for the internal oscillators |
| 14 | CP_SSC_CTRL | R/W | 0x0 | Increase charge pump spread spectrum |
| 13 | STARTUP_ABIST_BYPASS | R/W | 0x0 | Bypass Startup ABIST failure from INIT2 to STANDBY state during powerup |
| 12 | CH1_OLP_DIS | R/W | 0x0 | Disable off-state diagnostics for output 1 |
| 11 | CH2_OLP_DIS | R/W | 0x0 | Disable off-state diagnostics for output 2 |
| 10 | RSVD | R | 0x0 | Reserved |
| 9 | RIPROPI_W_BYPASS | R/W | 0x0 | Bypass RIPROPIx_W failure from INIT2 to STANDBY state during powerup |
| 8 | CH2_SLOPE_COMP_EN | R/W | 0x0 | Enables slope compensation for output 2 |
| 7-0 | CH2_SLOPE_COMP | R/W | 0x0 | Slope compensation for output 2 – Count value (time) to reduce target current value by 1 code after 43% duty cycle. Number of steps (slope) ~ 570 / CHx_SLOPE_COMP value. 0x0 => Slope compensation disabled |