SLVSGS5A December 2023 – June 2024 DRV3946-Q1
PRODUCTION DATA
CONFIG_A5 is shown in Table 7-42.
Return to the Summary Table.
Register for nFAULT configuration and pin turn on and off delays.
| Bit | Field | Type | Reset | Bit Description |
|---|---|---|---|---|
| 15 | nFAULT_CONFIG[3] | R/W | 0x1 | Enable assertion (nFAULT = low) if CHx_STAT > 0x1 when commanded ON or CHx_OFF_DIAG_STAT = 1 when commanded OFF. nFAULT is de-asserted by CLR_FLT command. DEV_ERR always causes assertion. |
| 14 | nFAULT_CONFIG[2] | R/W | 0x0 | Enable assertion (nFAULT = low) if PVDD or temperature warnings occur. nFAULT is de-asserted by CLR_FLT command. DEV_ERR always causes assertion. |
| 13 | nFAULT_CONFIG[1] | R/W | 0x0 | Enable assertion (nFAULT = low) if SPI_WD_W = 0x1. nFAULT is de-asserted by CLR_FLT command. DEV_ERR always causes assertion. |
| 12 | nFAULT_CONFIG[0] | R/W | 0x0 | Enable assertion (nFAULT = low) if there are PWM or timer warnings during internal current regulation. nFAULT is de-asserted by CLR_FLT command. DEV_ERR always causes assertion. |
| 11-9 | CH1_PIN_TURNON_DLY | R/W | 0x0 | Driver turn-on delay for output 1 when enabled by the pin |
| 8-6 | CH1_PIN_TURNOFF_DLY | R/W | 0x0 | Driver turn-off delay for output 1 when disabled by the pin |
| 5-3 | CH2_PIN_TURNON_DLY | R/W | 0x0 | Driver turn-on delay for output 2 when enabled by the pin |
| 2-0 | CH2_PIN_TURNOFF_DLY | R/W | 0x0 | Driver turn-off delay for output 2 when disabled by the pin |